COMPANY HEADER
Print Back
KEA10 Valve, Relief, 1-Touch Fitting
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KEA10

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 10 mm

Port Connection Type

N/A Push-to-Connect

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.08 lb