Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VHS30-F03 |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 1.57 (In to Out) 1.68 (In to Out) |
Knob Color |
N/A Red (Handle) |
Operating Pressure Range |
N/A 0.05 to 0.7 MPa |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 53 mm |
Overall Length |
N/A 78 mm |
Overall Width |
N/A 55 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Proof Pressure |
N/A 1.5 MPa |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.57 lb |