Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VHS20-01 |
Body Material |
N/A Zinc |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.54 (In to Out) 0.6 (Out to Exhaust) |
Knob Color |
N/A Red (Handle) |
Manual Operation Type |
N/A Lever |
Operating Pressure Range |
N/A 0.1 to 1 MPa |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 40 mm |
Overall Length |
N/A 59 mm |
Overall Width |
N/A 28 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/8 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Proof Pressure |
N/A 1.5 MPa |
Standards Met |
N/A Japanese Industrial Standards (JIS) Occupational Safety and Health Administration (OSHA) |
Weight |
N/A 0.450 lb |