Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VHS40-N06-RZ |
Body Material |
N/A Aluminum |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 2.12 (Out to Exhaust) 4.17 (In to Out) |
Knob Color |
N/A Red (Handle) |
Manual Operation Type |
N/A Lever |
Operating Pressure Range |
N/A 0.1 to 1 MPa |
Operating Temperature Range |
N/A -5 to 60 ºC |
Overall Height |
N/A 75 mm |
Overall Length |
N/A 110 mm |
Overall Width |
N/A 44 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Proof Pressure |
N/A 1.5 MPa |
Seal Material |
N/A Nitrile |
Standards Met |
N/A Japanese Industrial Standards (JIS) Occupational Safety and Health Administration (OSHA) |
Weight |
N/A 1.03 lb |