COMPANY HEADER
Print Back
KK2S-M5M
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK2S-M5M

Actual Thread Size

N/A M5 x 0.8

Body Size

N/A 2 mm

Fitting Type

N/A Male Thread

Male Thread Size

N/A M5 x 0.8

Hose Connection Type

N/A Male Metric

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 5 mm

Weight

N/A 0.02 lb

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic Water