Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KK2S-01MS |
Body Size |
N/A 2 mm |
Fitting Type |
N/A British Standard Pipe Taper (BSPT) Male Thread |
British Standard Pipe Taper (BSPT) Thread Size |
N/A 1/8 in |
Male Thread Size |
N/A 1/8-28 |
Hose Connection Type |
N/A Male British Standard Pipe Taper (BSPT) |
Seal Material |
N/A With Sealant |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 1/8 in |
Weight |
N/A 0.06 lb |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |