Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KK3S-08H |
Body Size |
N/A 1/8 in |
Fitting Type |
N/A One-Touch Tube - Straight |
Tube Fitting Size |
N/A 8 mm |
Hose Connection Type |
N/A One-Touch Tube - Straight |
Safety Options |
N/A Sleeve lock |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 8 mm |
Weight |
N/A 0.09 lb |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |