Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KKA6S-03F |
Body Material |
N/A Stainless Steel |
Body Size |
N/A 1/2 in |
Fitting Type |
N/A British Standard Pipe Taper (BSPT) Female Thread |
British Standard Pipe Taper (BSPT) Thread Size |
N/A 3/8 in |
Female Thread Size |
N/A 3/8-19 |
Hose Connection Type |
N/A Female British Standard Pipe Taper (BSPT) |
Safety Options |
N/A Sleeve lock |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 3/8 in |
Valve Type |
N/A Check Valve |
Weight |
N/A 0.44 lb |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |