Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KKH4S-03MS |
Body Size |
N/A 1/4 in |
Fitting Type |
N/A British Standard Pipe Taper (BSPT) Male Thread |
British Standard Pipe Taper (BSPT) Thread Size |
N/A 3/8 in |
Male Thread Size |
N/A 3/8-19 |
Hose Connection Type |
N/A Male British Standard Pipe Taper (BSPT) |
Seal Material |
N/A With Sealant |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 3/8 in |
Working Pressure |
N/A 145 psi |
Working Pressure Range |
N/A 100 to 250 psi |