Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KK130P-N02F |
Actual Thread Size |
N/A 1/4-18 |
Coupling Component |
N/A Plug |
Female Thread Size |
N/A 1/4-18 |
National Pipe Thread (NPT) Size |
N/A 1/4 in |
Hose Connection Type |
N/A Female National Pipe Thread (NPT) |
Thread/Hose Inside Diameter/Tube Outside Diameter |
N/A 1/4 in |
Weight |
N/A 0.05 lb |
Working Pressure |
N/A 217 psi |
Working Pressure Range |
N/A 100 to 250 psi |