COMPANY HEADER
Print Back
KK130P-80N
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK130P-80N

Coupling Component

N/A Plug

Nut Fitting Size

N/A 8 mm

Hose Connection Type

N/A Nut Fitting

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 8 mm

Weight

N/A 0.11 lb

Working Pressure

N/A 217 psi

Working Pressure Range

N/A 100 to 250 psi

Applications

Applications

N/A Pneumatic