Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 4305-BB-TVH |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 34500 N |
Fillet Radius |
N/A 1.1 mm |
UPC Code |
N/A 4026677965998 |
Maximum Speed |
N/A 9400 rpm |
Number of Rows |
N/A Double-Row |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 24 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 22900 N |