Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 4307-BB-TVH |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 58000 N |
Fillet Radius |
N/A 1.5 mm |
UPC Code |
N/A 4026677966032 |
Maximum Speed |
N/A 6900 rpm |
Number of Rows |
N/A Double-Row |
Outside Diameter |
N/A 80 mm |
Overall Width |
N/A 31 mm |
Fill Slot |
N/A Non-Fill Slot |
Static Load Rating |
N/A 40500 N |