COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Radial and Deep Groove Ball Bearings
>
Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearings
> Item # 08513682
Item # 08513682, Nice® (RBC®) Flanged Single Row Machined Radial Ball Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
UPC Code
N/A
745795112612
Manufacturer Part Number
N/A
RF82214
Supplier Name
N/A
Nice® Ball Bearings (RBC® Bearings)
ECCN
N/A
2A001
Harmonization Code
N/A
8482.10.5016
Prop 65
N/A
Yes
Weight
N/A
0.15 lb