Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 3007DCTNTG18 |
UPC Code |
N/A 637400732929 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 350 lbf |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Double Seals Semi Ground |
Bore Diameter |
N/A 0.44 in |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 300 lbf |
Fillet Radius |
N/A 0.015 in |
Finish/Coating |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.3125 in |
Internal Clearance |
N/A C0 |
Operating Temperature [Max] |
N/A 300 ºF |
Maximum Speed |
N/A 2500 rpm |
Outer Ring Width |
N/A 0.3125 in |
Outside Diameter |
N/A 0.9063 in |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 0.3125 in |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 300 lbf |
Radial Static Load Capacity |
N/A 350 lbf |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Filling Slot |
Snap Ring Included |
N/A Without Snap Ring |
Static Load Capacity |
N/A 350 lbf |
Thrust Application Warning |
N/A This product can not be used in Thrust Applications. |
Weight |
N/A 0.03 lb |