COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Dynamic Load Capacity

Outside Diameter

Radial Dynamic Load Capacity

N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 255 lbf N/A 0.6875 in N/A 255 lbf
N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 325 lbf N/A 0.8750 in N/A 325 lbf
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 325 lbf N/A 0.8750 in N/A 325 lbf
N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 300 lbf N/A 0.9063 in N/A 300 lbf
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 300 lbf N/A 0.9063 in N/A 300 lbf
N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 300 lbf N/A 0.9063 in N/A 300 lbf
N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 475 lbf N/A 1.1250 in N/A 475 lbf
N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 475 lbf N/A 1.1250 in N/A
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 475 lbf N/A 1.1250 in N/A 475 lbf
N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 940 lbf N/A 1.38 in N/A 940 lbf
N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 850 lbf N/A 1.38 in N/A 850 lbf
N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1300 lbf N/A 1.6250 in N/A 1300 lbf
N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1300 lbf N/A 1.6250 in N/A 1300 lbf
N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1300 lbf N/A 1.75 in N/A 1300 lbf
N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1480 lbf N/A 2.0000 in N/A 1480 lbf
N/A Nice® (RBC®) 0.875 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1350 lbf N/A 2.0000 in N/A 1350 lbf
N/A Nice® (RBC®) 1 Inch (in) Bore Diameter Precision Ground Radial Bearing N/A 1480 lbf N/A 2.0000 in N/A 1480 lbf
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1