Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A RC-125-KW4H@90 |
Series |
N/A RC4H |
Bore Size |
N/A 1-1/4 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Set Screw with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 2.2500 in |
Overall Length |
N/A 4.0000 in |
Set Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) F912 |
Set Screw Thread Size |
N/A 3/8-16 x 3/8 in |
Weight |
N/A 48.3008 oz |