Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
04298128 | N/A Climax Metal RC4H Series 0.7500 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 3/8 in | Finish N/A Black Oxide | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
04298005 | N/A Climax Metal RC4H Series 0.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 3/8 in | Finish N/A Plain | Outside Diameter N/A 0.75 in | Overall Length N/A 1.0000 in |
04298006 | N/A Climax Metal RC4H Series 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1/2 in | Finish N/A Plain | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
04298130 | N/A Climax Metal RC4H Series 1.2500 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 5/8 in | Finish N/A Black Oxide | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
04298007 | N/A Climax Metal RC4H Series 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 5/8 in | Finish N/A Plain | Outside Diameter N/A 1.25 in | Overall Length N/A 2.0000 in |
04298131 | N/A Climax Metal RC4H Series 1.5000 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 3/4 in | Finish N/A Black Oxide | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
04298008 | N/A Climax Metal RC4H Series 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 3/4 in | Finish N/A Plain | Outside Diameter N/A 1.50 in | Overall Length N/A 2.0000 in |
04298132 | N/A Climax Metal RC4H Series 1.7500 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 0.8750 in | Finish N/A Black Oxide | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
04298009 | N/A Climax Metal RC4H Series 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 0.8750 in | Finish N/A Plain | Outside Diameter N/A 1.75 in | Overall Length N/A 2.0000 in |
04297990 | N/A Climax Metal RC4H Series 2.1250 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1.1250 in | Finish N/A Black Oxide | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |
06707877 | N/A Climax Metal RC4H Series 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1.1250 in | Finish N/A Plain | Outside Diameter N/A 2.1250 in | Overall Length N/A 3.0000 in |
04297991 | N/A Climax Metal RC4H Series 2.2500 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1-1/4 in | Finish N/A Black Oxide | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
04298011 | N/A Climax Metal RC4H Series 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1-1/4 in | Finish N/A Plain | Outside Diameter N/A 2.2500 in | Overall Length N/A 4.0000 in |
04297992 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1.3750 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707878 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1.3750 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
04297993 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1-1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
06707879 | N/A Climax Metal RC4H Series 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1-1/2 in | Finish N/A Plain | Outside Diameter N/A 2.50 in | Overall Length N/A 4-1/2 in |
04297994 | N/A Climax Metal RC4H Series 2.7500 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1.7500 in | Finish N/A Black Oxide | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
06707880 | N/A Climax Metal RC4H Series 2.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1.7500 in | Finish N/A Plain | Outside Diameter N/A 2.75 in | Overall Length N/A 4-1/2 in |
04298127 | N/A Climax Metal RC4H Series 3.3125 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 2 in | Finish N/A Black Oxide | Outside Diameter N/A 3.3125 in | Overall Length N/A 4-1/2 in |
06707966 | N/A Climax Metal RC4H Series 3.3125 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 2 in | Finish N/A Plain | Outside Diameter N/A 3.3125 in | Overall Length N/A 4-1/2 in |
07034128 | N/A Climax Metal RC4H Series 1.0000 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1/2 in | Finish N/A Black Oxide | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
07034127 | N/A Climax Metal RC4H Series 2.0000 Inch (in) Outside Diameter Steel Set Screw Coupling with Keyway | Bore Size N/A 1 in | Finish N/A Black Oxide | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |
07034123 | N/A Climax Metal RC4H Series 2.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Coupling with Keyway | Bore Size N/A 1 in | Finish N/A Plain | Outside Diameter N/A 2.0000 in | Overall Length N/A 3.0000 in |