COMPANY HEADER
Print Back
RC-100-SKW4H@90 1.0000" Rigid Coupling Stainless Steel with Keyway
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A RC-100-SKW4H@90

Series

N/A RC4H

Bore Size

N/A 1 in

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Set Screw with Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 2.0000 in

Overall Length

N/A 3.0000 in

Set Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880

Set Screw Thread Size

N/A 5/16-18 x 3/8 in

Weight

N/A 32 oz