COMPANY HEADER
Print Back
RC-031-S-4H@90 0.3125" ID Rigid Coupling Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A RC-031-S-4H@90

Series

N/A RC4H

Bore Size

N/A 0.3125 in

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Set Screw without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 0.6250 in

Overall Length

N/A 1.0000 in

Set Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880

Set Screw Thread Size

N/A 10-32 x 1/8 in

Weight

N/A 1 oz