COMPANY HEADER
Print Back
1-1/2 hp, 1175 rpm, C32P3B, 230/460 V, 182T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A C32P3B

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1175 rpm

Bearing Type

N/A 6206-2Z-J/C3

Duty/Condition Type

N/A Severe Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 182T

Frequency

N/A 60 Hz

Full Load Current

N/A 2.30 A4.70 A

Full Load Efficiency

N/A 87.50 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A Canopy Kit

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A Corrosive Duty Motor

Power for 6 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Service Factor

N/A 1.15

Shaft Diameter

N/A 1.13 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 100.00 lb

Applications

Applications

N/A Chemical Mills Other Severe Duty Environment Pulp and Paper Plants

Features & Benefits

Features & Benefits

N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • All cast iron construction (steel frame and fan cover on 140 frame)
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Precision balance ( 0.08 IN/sec vibration)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable bearings (180 frame and up), lifting provisions (180 frame and up)
  • Double-shielded bearings (140 - 360), open on (400 - 440)
  • Oversized conduit box: One size larger than NEMA standard
  • Cast iron inner bearing caps (180 frame and larger)
  • Field convertible to F2 mounting (180 frame and larger)
  • Condensation drains with plastic plugs
  • Applications: For pulp and paper, mill and chemical and any other severe-duty environments found in the process industries