COMPANY HEADER
Print Back
40 hp, 3570 rpm, C40P1CS, 460 V, 324TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A C40P1CS

Base Speed

N/A 3570 rpm

Bearing Type

N/A 6311-2Z-J/C3

Duty/Condition Type

N/A Severe Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 324TS

Frequency

N/A 60 Hz

Full Load Current

N/A 46.00 A

Full Load Efficiency

N/A 93.00 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A Canopy Kit

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A Corrosive Duty Motor

Power for 2 Poles

N/A 40 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A A

Service Factor

N/A 1.15

Shaft Diameter

N/A 1.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 465.00 lb

Applications

Applications

N/A Chemical Mills Other Severe Duty Environment Paper Plants Pulp