Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2C-218-KW |
Series |
N/A 2C-KW |
Bore Type |
N/A Plain |
Construction |
N/A Two-Piece - Clamp with Keyway |
Finish |
N/A Black Oxide |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 2.1875 in |
Locking Device |
N/A Clamp |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 3.25 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) A574 |
Screw Thread Size |
N/A 5/16-24 x 1 in |
Weight |
N/A 13.96 oz |
Width |
N/A 0.7500 in |