Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Width |
---|---|---|---|---|---|
04004078 | N/A Climax Metal 2C-KW Series 0.3750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Width N/A 0.3750 in |
04004079 | N/A Climax Metal 2C-KW Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Width N/A 0.4063 in |
04004080 | N/A Climax Metal 2C-KW Series 0.6250 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Width N/A 0.4375 in |
04004081 | N/A Climax Metal 2C-KW Series 0.7500 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Width N/A 0.5000 in |
04004082 | N/A Climax Metal 2C-KW Series 1.0000 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Width N/A 0.5000 in |
04004083 | N/A Climax Metal 2C-KW Series 1.2500 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Width N/A 0.5000 in |
04004084 | N/A Climax Metal 2C-KW Series 1.5000 Inch (in) Inside Diameter and 2.3750 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.3750 in | Width N/A 0.5625 in |
04004085 | N/A Climax Metal 2C-KW Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Width N/A 0.6875 in |
04004086 | N/A Climax Metal 2C-KW Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Two-Piece Steel Clamping Collar with Keyway | Finish N/A Black Oxide | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.25 in | Width N/A 0.7500 in |
04004087 | N/A Climax Metal 2C-KW Series 0.3750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Width N/A 0.3750 in |
04004088 | N/A Climax Metal 2C-KW Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Width N/A 0.4063 in |
04004089 | N/A Climax Metal 2C-KW Series 0.6250 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Width N/A 0.4375 in |
04004090 | N/A Climax Metal 2C-KW Series 0.7500 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Width N/A 0.5000 in |
04004091 | N/A Climax Metal 2C-KW Series 1.0000 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Width N/A 0.5000 in |
04004092 | N/A Climax Metal 2C-KW Series 1.2500 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Width N/A 0.5000 in |
04004095 | N/A Climax Metal 2C-KW Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Two-Piece Stainless Steel Clamping Collar with Keyway | Finish N/A Stainless Steel | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.25 in | Width N/A 0.7500 in |
04004096 | N/A Climax Metal 2C-KW Series 0.3750 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Width N/A 0.3750 in |
04004097 | N/A Climax Metal 2C-KW Series 0.5000 Inch (in) Inside Diameter and 1.1250 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Width N/A 0.4063 in |
04004098 | N/A Climax Metal 2C-KW Series 0.6250 Inch (in) Inside Diameter and 1.3125 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Width N/A 0.4375 in |
04004099 | N/A Climax Metal 2C-KW Series 0.7500 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Width N/A 0.5000 in |
04004100 | N/A Climax Metal 2C-KW Series 1.0000 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Width N/A 0.5000 in |
04004101 | N/A Climax Metal 2C-KW Series 1.2500 Inch (in) Inside Diameter and 2.0625 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Width N/A 0.5000 in |
04004102 | N/A Climax Metal 2C-KW Series 1.5000 Inch (in) Inside Diameter and 2.3750 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.3750 in | Width N/A 0.5625 in |
04004103 | N/A Climax Metal 2C-KW Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Width N/A 0.6875 in |
04004104 | N/A Climax Metal 2C-KW Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Two-Piece Aluminum Clamping Collar with Keyway | Finish N/A Plain | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.25 in | Width N/A 0.7500 in |