Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A CR2C-100-S |
Series |
N/A CR2C |
Bore Type |
N/A Plain |
Construction |
N/A Two-Piece - Split |
Finish |
N/A Plain |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 1.0000 in |
Locking Device |
N/A Clamp |
Material |
N/A Stainless Steel - 316 |
Outside Diameter |
N/A 1.75 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A 316 Stainless Steel |
Screw Thread Size |
N/A 1/4-28 x 5/8 in |
Weight |
N/A 3.1008 oz |
Width |
N/A 0.5000 in |