Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A D2C-012-S |
Series |
N/A D2C |
Bore Type |
N/A Plain |
Construction |
N/A Two-Piece - Clamp Double Wide |
Finish |
N/A Plain |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 0.1250 in |
Locking Device |
N/A Clamp |
Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Outside Diameter |
N/A 0.6875 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 |
Screw Thread Size |
N/A 4-40 x 3/8 in |
Weight |
N/A 0.0496 oz |
Width |
N/A 0.6250 in |