Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
04004001 | N/A Climax Metal D2C Series 0.1250 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1250 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004002 | N/A Climax Metal D2C Series 0.1875 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004003 | N/A Climax Metal D2C Series 0.2500 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004004 | N/A Climax Metal D2C Series 0.3125 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004005 | N/A Climax Metal D2C Series 0.3750 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.7500 in |
04004006 | N/A Climax Metal D2C Series 0.5000 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.8750 in |
04004007 | N/A Climax Metal D2C Series 0.6250 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.9375 in |
04004008 | N/A Climax Metal D2C Series 0.7500 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004009 | N/A Climax Metal D2C Series 0.8750 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004010 | N/A Climax Metal D2C Series 1.0000 Inch (in) Inside Diameter Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004011 | N/A Climax Metal D2C Series 0.1250 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1250 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004012 | N/A Climax Metal D2C Series 0.1875 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004013 | N/A Climax Metal D2C Series 0.2500 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004014 | N/A Climax Metal D2C Series 0.3125 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004015 | N/A Climax Metal D2C Series 0.3750 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.7500 in |
04004016 | N/A Climax Metal D2C Series 0.5000 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in | Width N/A 0.8750 in |
04004017 | N/A Climax Metal D2C Series 0.6250 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in | Width N/A 0.9375 in |
04004018 | N/A Climax Metal D2C Series 0.7500 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004019 | N/A Climax Metal D2C Series 0.8750 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004020 | N/A Climax Metal D2C Series 1.0000 Inch (in) Inside Diameter Stainless Steel Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in | Width N/A 1.0625 in |
04004021 | N/A Climax Metal D2C Series 0.1250 Inch (in) Inside Diameter Aluminum Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1250 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004022 | N/A Climax Metal D2C Series 0.1875 Inch (in) Inside Diameter Aluminum Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004023 | N/A Climax Metal D2C Series 0.2500 Inch (in) Inside Diameter Aluminum Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004024 | N/A Climax Metal D2C Series 0.3125 Inch (in) Inside Diameter Aluminum Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in | Width N/A 0.6250 in |
04004025 | N/A Climax Metal D2C Series 0.3750 Inch (in) Inside Diameter Aluminum Two-Piece Double Wide Clamping Collar | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in | Width N/A 0.7500 in |