COMPANY HEADER
Print Back
G1SC-025-B 0.2500" ID Split Clamp Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A G1SC-025-B

Series

N/A G1SC

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.2500 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 0.6875 in

Screw/Locking Style

N/A Clamp Screw

Screw Thread Size

N/A 4-40 x 3/8 in

Weight

N/A 0.4 oz

Width

N/A 0.3125 in