Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
---|---|---|---|---|---|
06573809 | N/A Climax Metal G1SC Series 0.2500 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in |
03936255 | N/A Climax Metal G1SC Series 0.3750 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in |
03936258 | N/A Climax Metal G1SC Series 0.7500 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
03936259 | N/A Climax Metal G1SC Series 1.0000 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
03936260 | N/A Climax Metal G1SC Series 1.1250 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
03936261 | N/A Climax Metal G1SC Series 1.2500 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
04226859 | N/A Climax Metal G1SC Series 1.4375 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
03936262 | N/A Climax Metal G1SC Series 1.5000 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
05802397 | N/A Climax Metal G1SC Series 1.6875 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.6875 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in |
05189326 | N/A Climax Metal G1SC Series 1.7500 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in |
03391253 | N/A Climax Metal G1SC Series 1.8750 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.8750 in | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
05802398 | N/A Climax Metal G1SC Series 1.9375 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573849 | N/A Climax Metal G1SC Series 2.0000 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
04640743 | N/A Climax Metal G1SC Series 0.3750 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in |
04766826 | N/A Climax Metal G1SC Series 0.4375 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.4375 in | Outside Diameter N/A 0.9375 in | Screw Thread Size N/A 6-32 x 3/8 in |
04069299 | N/A Climax Metal G1SC Series 0.5000 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in |
05189289 | N/A Climax Metal G1SC Series 0.6250 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in |
03908636 | N/A Climax Metal G1SC Series 0.7500 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
05189325 | N/A Climax Metal G1SC Series 1.0000 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
05249675 | N/A Climax Metal G1SC Series 1.1250 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
04220549 | N/A Climax Metal G1SC Series 1.2500 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
02865948 | N/A Climax Metal G1SC Series 1.5000 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
05189327 | N/A Climax Metal G1SC Series 1.7500 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573831 | N/A Climax Metal G1SC Series 1.9375 Inch (in) Inside Diameter One-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
07030142 | N/A Climax Metal G1SC Series 0.1875 Inch (in) Inside Diameter One-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 4-40 x 3/8 in |