Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A G2SC-237-SS |
Series |
N/A G2SC |
Bore Type |
N/A Plain |
Construction |
N/A Two-Piece - Split |
Finish |
N/A Stainless Steel |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 2.3750 in |
Locking Device |
N/A Clamp |
Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Outside Diameter |
N/A 3.50 in |
Screw/Locking Style |
N/A Clamp Screw |
Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 |
Screw Thread Size |
N/A 5/16-24 x 1 in |
Weight |
N/A 16.5008 oz |
Width |
N/A 0.7500 in |