Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
---|---|---|---|---|---|
03517385 | N/A Climax Metal G2SC Series 0.2500 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.2500 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A 4-40 x 3/8 in |
06573875 | N/A Climax Metal G2SC Series 0.3750 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.3750 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 6-32 x 3/8 in |
02950110 | N/A Climax Metal G2SC Series 0.5000 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in |
06573890 | N/A Climax Metal G2SC Series 0.5625 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.5625 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 10-32 x 1/2 in |
02950111 | N/A Climax Metal G2SC Series 0.6250 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.6250 in | Outside Diameter N/A 1.3125 in | Screw Thread Size N/A 10-32 x 1/2 in |
05189328 | N/A Climax Metal G2SC Series 0.7500 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
06573888 | N/A Climax Metal G2SC Series 0.8750 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
02950112 | N/A Climax Metal G2SC Series 1.0000 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 1/4-28 x 5/8 in |
06573825 | N/A Climax Metal G2SC Series 1.1250 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
06573834 | N/A Climax Metal G2SC Series 1.1875 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.1875 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
05189329 | N/A Climax Metal G2SC Series 1.2500 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.2500 in | Outside Diameter N/A 2.0625 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
06573840 | N/A Climax Metal G2SC Series 1.3750 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
06573845 | N/A Climax Metal G2SC Series 1.4375 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
05189330 | N/A Climax Metal G2SC Series 1.5000 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.5000 in | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A 1/4-28 x 3/4 in |
05916226 | N/A Climax Metal G2SC Series 1.6875 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.6875 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in |
05189331 | N/A Climax Metal G2SC Series 1.7500 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.7500 in | Outside Diameter N/A 2.75 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573846 | N/A Climax Metal G2SC Series 1.8750 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.8750 in | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A 5/16-24 x 1 in |
04490424 | N/A Climax Metal G2SC Series 1.9375 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
05075039 | N/A Climax Metal G2SC Series 2.0000 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.0000 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573859 | N/A Climax Metal G2SC Series 2.1875 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.1875 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573861 | N/A Climax Metal G2SC Series 2.3750 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.3750 in | Outside Diameter N/A 3.50 in | Screw Thread Size N/A 5/16-24 x 1 in |
04490425 | N/A Climax Metal G2SC Series 2.4375 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.4375 in | Outside Diameter N/A 3.50 in | Screw Thread Size N/A 5/16-24 x 1 in |
06573851 | N/A Climax Metal G2SC Series 2.5000 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.5000 in | Outside Diameter N/A 3.75 in | Screw Thread Size N/A 3/8-24 x 1 in |
05076317 | N/A Climax Metal G2SC Series 2.7500 Inch (in) Inside Diameter Two-Piece Steel Clamping Collar | Finish N/A Black Oxide | Inside Diameter N/A 2.7500 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 3/8-24 x 1 in |
02865345 | N/A Climax Metal G2SC Series 0.5000 Inch (in) Inside Diameter Two-Piece Stainless Steel Clamping Collar | Finish N/A Stainless Steel | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A 8-32 x 1/2 in |