COMPANY HEADER
Print Back
G2SC-168-B 1.6875" ID 2-PC
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A G2SC-168-B

Series

N/A G2SC

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 1.6875 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 2.75 in

Screw/Locking Style

N/A Clamp Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 5/16-24 x 1 in

Weight

N/A 9.8608 oz

Width

N/A 0.6875 in