COMPANY HEADER
Print Back
H1C-350-S 3.5000" ID Split Clamp Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A H1C-350-S

Series

N/A H1C

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 3.5000 in

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 4.7500 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 3/8-24 x 1 in

Weight

N/A 29.10 lb

Width

N/A 0.8750 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Recessed screw head provides an outside surface free of major projection for safety - T303 stainless steel is effective in corrosive environments.