COMPANY HEADER
Print Back
M1C-34-S 34 mm ID Split without Relief Cut
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A M1C-34-S

Series

N/A M1C

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 34 mm

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 2.2500 in

Relief Cut

N/A No

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Stainless Steel

Screw Thread Size

N/A M6 x 16

Weight

N/A 6.20 lb

Width

N/A 0.5938 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Screw length is approximate - T303 stainless steel is effective in corrosive environments.