Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
00244061 | N/A Climax Metal M1C Series 4.0000 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 4.0000 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244100 | N/A Climax Metal M1C Series 23 Millimeter (mm) Inside Diameter and 1.8750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 23 mm | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244073 | N/A Climax Metal M1C Series 10 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 10 mm | Outside Diameter N/A 1 in | Screw Thread Size N/A M3 x 10 | Width N/A 9 mm |
00244059 | N/A Climax Metal M1C Series 3.0000 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 3.0000 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244122 | N/A Climax Metal M1C Series 40 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 40 mm | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244096 | N/A Climax Metal M1C Series 21 Millimeter (mm) Inside Diameter and 1.7500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 21 mm | Outside Diameter N/A 1.75 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244118 | N/A Climax Metal M1C Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 36 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244138 | N/A Climax Metal M1C Series 65 Millimeter (mm) Inside Diameter and 3.7500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 65 mm | Outside Diameter N/A 3.75 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244120 | N/A Climax Metal M1C Series 38 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 38 mm | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244124 | N/A Climax Metal M1C Series 42 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 42 mm | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
02758470 | N/A Climax Metal M1C Series 7 Millimeter (mm) Inside Diameter and 0.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 7 mm | Outside Diameter N/A 0.75 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244077 | N/A Climax Metal M1C Series 12 Millimeter (mm) Inside Diameter and 1.1250 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 12 mm | Outside Diameter N/A 1.1250 in | Screw Thread Size N/A M4 x 12 | Width N/A 11 mm |
02758458 | N/A Climax Metal M1C Series 19 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 19 mm | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
02758464 | N/A Climax Metal M1C Series 45 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 45 mm | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244106 | N/A Climax Metal M1C Series 26 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 26 mm | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244108 | N/A Climax Metal M1C Series 28 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 28 mm | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244067 | N/A Climax Metal M1C Series 7 Millimeter (mm) Inside Diameter and 0.7500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 7 mm | Outside Diameter N/A 0.75 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
02758463 | N/A Climax Metal M1C Series 3 Millimeter (mm) Inside Diameter and 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 3 mm | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
02758461 | N/A Climax Metal M1C Series 23 Millimeter (mm) Inside Diameter and 1.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 23 mm | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244112 | N/A Climax Metal M1C Series 32 Millimeter (mm) Inside Diameter and 2.1250 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 32 mm | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244116 | N/A Climax Metal M1C Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 35 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
02758468 | N/A Climax Metal M1C Series 70 Millimeter (mm) Inside Diameter and 4.0000 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 70 mm | Outside Diameter N/A 4.00 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
02758469 | N/A Climax Metal M1C Series 75 Millimeter (mm) Inside Diameter and 4.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 75 mm | Outside Diameter N/A 4.25 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244134 | N/A Climax Metal M1C Series 55 Millimeter (mm) Inside Diameter and 3.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 55 mm | Outside Diameter N/A 3.25 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244144 | N/A Climax Metal M1C Series 80 Millimeter (mm) Inside Diameter and 4.2500 Inch (in) Outside Diameter One-Piece Steel Clamping Collar | Inside Diameter N/A 80 mm | Outside Diameter N/A 4.25 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |