Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2P-11 |
Body Material |
N/A Standard Tubing, No Options |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter (Port 1) |
N/A 3/8 in |
Compatible Tube Outer Diameter (Port 2) |
N/A 3/8 in |
Fitting Shape |
N/A Plug |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Maximum Operating Temperature (No Freezing) |
N/A +60 ºC |
Minimum Operating Temperature (No Freezing) |
N/A -5 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Diameter |
N/A 11.5 mm |
Overall Length |
N/A 43 mm |
Standards Met |
N/A American National Standards Institute (ANSI) American Society of Mechanical Engineers (ASME) B 1.1-1989 Japanese Industrial Standards (JIS) |
Weight |
N/A 0.02 lb |