Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A CMHD10 |
UPC Code |
N/A 637400153090 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 4625 lbf |
Ball Diameter |
N/A 1.125 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.75 mm |
Bore Diameter |
N/A 0.63 in |
Grade |
N/A Commercial |
Head Diameter |
N/A 1.500 in |
Head Width |
N/A 0.562 in |
Housing Size |
N/A 14 mm |
Length to Ball Center |
N/A 2.6250 in |
Lubrication Type |
N/A Self-Lubricatable |
Operating Temperature [Max] |
N/A 125 ºF |
Misalignment Angle |
N/A 8 º |
Overall Height |
N/A 3.375 in |
Race Material |
N/A Thermo-Plastic |
Radial Static Load Capacity |
N/A 4625 lbf |
Rod End Type |
N/A Male Threaded |
Shank Thread Size |
N/A 0.6250-18 |
Shank Thread Length |
N/A 1.625 in |
Thread Direction |
N/A Right Hand |
Thread Type |
N/A Unified Fine (UNF-3A) |
Weight |
N/A 0.410 lb |