Supplier Name |
N/A Heim® Bearing (RBC® Bearings) |
Manufacturer Part Number |
N/A REP3ML3FS428 |
UPC Code |
N/A 637400587345 |
Prop 65 |
N/A Yes |
Ball Diameter |
N/A 0.437 in |
Ball Material |
N/A 52100 Alloy Steel |
Ball Width |
N/A 0.437 mm |
Bore Diameter |
N/A 0.19 in |
Finish/Coating |
N/A Cadmium |
Grade |
N/A Aircraft |
Head Diameter |
N/A 0.781 in |
Head Width |
N/A 0.328 in |
Housing Size |
N/A 8 mm |
Length to Ball Center |
N/A 1.3750 in |
Lubrication Type |
N/A Prelubricated |
Operating Temperature [Max] |
N/A 200 ºF |
Misalignment Angle |
N/A 10 º |
Overall Height |
N/A 1.7655 in |
Race Material |
N/A Polytetrafluoroethylene (PTFE) |
Radial Static Load Capacity |
N/A 1000 lbf |
Rod End Type |
N/A Male Threaded Ball Bearing |
Shank Thread Size |
N/A 10-32 |
Shank Thread Length |
N/A 0.75 in |
Standards Met |
N/A Military Specification (MIL-PRF-23827) Society of Automotive Engineers (SAE-AS6039) |
Thread Direction |
N/A Left Hand |
Thread Type |
N/A Unified National Fine Thread Series with External Thread Controlled Root Radius (UNJF-3A) |
Weight |
N/A 0.04 lb |