Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A RT 1003 |
Chain Tensioner Type |
N/A Rotary |
Material |
N/A Aluminum |
Maximum Spring Force |
N/A 30 lb |
Overall Height |
N/A 5.37 in |
Overall Length |
N/A 2.7600 in |
Overall Width |
N/A 1.45 in |
Angle of Rotation |
N/A 15 to 45 ยบ |
Tensioner Application |
N/A Belt |
Weight |
N/A 0.9 lb |