Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A RT3001 |
Chain Tensioner Type |
N/A Rotary |
Housing Material |
N/A Aluminum |
Arm Material |
N/A Steel |
Maximum Spring Force |
N/A 42 lb |
Overall Height |
N/A 6.92 in |
Overall Length |
N/A 37257 in |
Overall Width |
N/A 1.35 in |
Angle of Rotation |
N/A 0 to 70 ยบ |
Tensioner Application |
N/A Belt |