Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A RT1601 |
Chain Tensioner Type |
N/A Rotary |
Material |
N/A Aluminum |
Maximum Spring Force |
N/A 26 lb |
Overall Height |
N/A 8.24 in |
Overall Length |
N/A 2.7600 in |
Overall Width |
N/A 1.45 in |
Angle of Rotation |
N/A 15 to 35 ยบ |
Tensioner Application |
N/A Belt |