Supplier Name |
N/A Fenner Drives |
Manufacturer Part Number |
N/A RT4100 |
Chain Tensioner Type |
N/A Rotary |
Housing Material |
N/A Aluminum |
Arm Material |
N/A Steel |
Maximum Spring Force |
N/A 85 lb |
Overall Height |
N/A 8.58 in |
Overall Length |
N/A 1.1900 in |
Overall Width |
N/A 2.6 in |
Angle of Rotation |
N/A 0 to 85 ยบ |
Tensioner Application |
N/A Belt |