Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 35A23 |
Bore Diameter |
N/A 0.5000 in |
Bore Range |
N/A 0.5000 to 2.3100 in |
Chain Number |
N/A 35 |
Chain Pitch Size |
N/A 3/8 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039308368 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 23 |
Pitch Diameter |
N/A 2.7540 in |
Tooth Width |
N/A 0.1680 in |
Type |
N/A Rough Stock |
Weight |
N/A 0.26 lb |