Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40A23 |
Bore Diameter |
N/A 0.6250 in |
Bore Range |
N/A 0.6250 to 3.0900 in |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039309174 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 23 |
Pitch Diameter |
N/A 3.6720 in |
Tooth Width |
N/A 0.2840 in |
Type |
N/A Rough Stock |
Weight |
N/A 0.77 lb |