Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40A39 |
Bore Diameter |
N/A 0.7500 in |
Bore Range |
N/A 0.5938 to 5.6600 in |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039309334 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 39 |
Pitch Diameter |
N/A 6.2140 in |
Tooth Width |
N/A 0.2840 in |
Type |
N/A Rough Stock |
Weight |
N/A 2.2 lb |