Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 60A37 |
Bore Diameter |
N/A 1.0000 in |
Bore Range |
N/A 0.9375 to 8.0300 in |
Chain Number |
N/A 60 |
Chain Pitch Size |
N/A 3/4 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039310439 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 37 |
Pitch Diameter |
N/A 8.8440 in |
Tooth Width |
N/A 0.459 in |
Type |
N/A Rough Stock |
Weight |
N/A 7.1 lb |