Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 60A39 |
Bore Diameter |
N/A 1.0000 in |
Bore Range |
N/A 0.9375 to 8.5000 in |
Chain Number |
N/A 60 |
Chain Pitch Size |
N/A 3/4 in |
Hub Style |
N/A A |
UPC Code |
N/A 097039310453 |
Material |
N/A Steel |
Number of Hubs |
N/A 0 |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 39 |
Pitch Diameter |
N/A 9.3210 in |
Tooth Width |
N/A 0.459 in |
Type |
N/A Rough Stock |
Weight |
N/A 7.90 lb |