Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RTUEY65-214-XL |
Bore Diameter |
N/A 65 mm |
Duty Type |
N/A Normal Duty |
Dynamic Load Rating |
N/A 66000 N |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Housing Material |
N/A Cast Iron |
Housing Width |
N/A 50 mm |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
UPC Code |
N/A 4012802824049 |
Overall Height |
N/A 166 mm |
Overall Length |
N/A 214 mm |
Replacement Bearing |
N/A GYE65-214-XL-KRRB |
Seal Type |
N/A R-Seal |
Series |
N/A RTUEY |
Slot Spacing |
N/A 151 mm |
Slot Width |
N/A 25 mm |
Static Load Rating |
N/A 44000 N |
Unit Type |
N/A Side Mount |
Weight |
N/A 16.14 lb |