COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Overall Height

N/A INA (Schaeffler) PTUE Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 56000 N N/A 146 mm
N/A INA (Schaeffler) RTUEY Series 60 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 60 mm N/A 56000 N N/A 146 mm
N/A INA (Schaeffler) RTUEY Series 65 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit N/A 65 mm N/A 66000 N N/A 166 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1