Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TILM07N-20 |
Color |
N/A Translucent |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 20 m |
Material Full Name |
N/A Tetrafluoroethylene Perfluoroalkoxy Vinyl Ether Copolymer |
Operating Temperature [Max] |
N/A 500 ºF |
Operating Pressure at Room Temperature |
N/A 247 psi |
Tube Inside Diameter |
N/A 0.156 in |
Tube Material |
N/A Fluoropolymer (Perfluoroalkoxy Alkanes (PFA)) |
Tube Outside Diameter |
N/A 0.25 in |
Typical Applications |
N/A General Purpose Air/Water Heat Resistance Inert Gas |
Weight |
N/A 4.22 lb |